Seal-Lock® prevailing torque type hex lock nuts, a reliable sealing technology against gas and liquid, are designed with a sealing ring inside the thread and below the head. They offer a high pre-load force, even after repeated use.
Seal-Lock® – Prevailing Torque Type Hex Lock Nuts
- Applications
- Features
- Hydraulic control systems
- Valves
- Gear pumps
- Aircraft refuelling systems
- Integrated element
- Easy to install, cost saving
- Prevents loss of preload force
- Temperature resistant from -40°C to 110°C
- Dimension range: M6-M16