Please start typing to get suggestions.

Website results

Suggestions are being loaded.


Product suggestions

Suggestions are being loaded.


Vargal® – All Metal Lock Nut

Vargal® lock nuts are designed for applications in which a reliable anti-loosening performance is critical. When tightened, the external spring is radially deformed and pressed against the nut collar which results in a reliably locked connection of the assembled parts. Operators can apply normal tools for the assembly, as a low torque is enough to reach the desired locking effect. Even after multiple uses the anti-loosening performance is not reduced.

  • Applications
  • Features
Vargal all metal lock nut

Vargal® locking elements are often used in critical applications such as

  • Railway bogies
  • Diesel engines
  • Switch points
  • Couplers
  • Brake calipers
  • Brake discs
Vargal all metal lock nut
  • Excellent vibration resistance
  • High temperature resistant
  • Retains locking efficiency after multiple assemblies
  • Easy assembly, no special tools needed
  • Corrosion resistant according to surface treatment or class level of stainless steel