Please start typing to get suggestions.

Website results

Suggestions are being loaded.


Product suggestions

Suggestions are being loaded.


Stand-offs

Specially suited to the assembly of circuit boards. Stand-offs are available with internal and external threads, in steel, copper or plastic.

Selection criteria for stand-offs: 

Material / surfaces

 

Properties
Steel, blue zinc plated
  • Electrically conductive
  • Copper, nickel plated
  • Electrically conductive
  • Non-magnetic 
  • Plastic PA (polyamide) GV, black
  • Electrically insulating
  • Max. temperature ~110° C 
  •  

    Custom-made models according to your drawings can be delivered within a short time.