Bossard SmartTool
- Factsheets
- Manuals
- Software
Battery-DC-Drivers
Battery-Blind-Riveting & Blind-Rivet-Nut tools
Batteries and battery chargers
Operating instructions
Operating instructions
Manual SmartTool-Manager DC-Drivers

Operating instructions for the SmartTool-Manager software, via which the cordless DC-Drivers can be set and programmed. These operating instructions for the software are supplementary to the operating instructions for the devices (hardware). Since some topics, such as the display indications, are overlapping, both instructions must always be observed.
Manual SmartTool-Manager Riveting-Tools

Operating instructions for the SmartTool-Manager software, via which the battery-powered Blind-Riveting & Blind-Rivet-Nut-Tools can be set and programmed. These operating instructions for the software are supplementary to the operating instructions for the devices (hardware). Since some topics, such as the display indications, are overlapping, both instructions must always be observed.
SmartTool-Manager – program file

Software for setting and changing the parameters and functionalities of your SmartTool devices. The executable program is packed as a ZIP file and must be unpacked after download. An additional installation is not required. For smooth operation, the installation of the driver package may be required additionally.
SmartTool-Manager – driver package
Manual SmartTool-Manager DC-Drivers

Operating instructions for the SmartTool-Manager software, via which the cordless DC-Drivers can be set and programmed. These operating instructions for the software are supplementary to the operating instructions for the devices (hardware). Since some topics, such as the display indications, are overlapping, both instructions must always be observed.
Manual SmartTool-Manager Riveting-Tools

Operating instructions for the SmartTool-Manager software, via which the battery-powered Blind-Riveting & Blind-Rivet-Nut-Tools can be set and programmed. These operating instructions for the software are supplementary to the operating instructions for the devices (hardware). Since some topics, such as the display indications, are overlapping, both instructions must always be observed.
GuideMaster Software

Introducing Guidemaster by Stahlwille – the software solution for controlling and optimizing your torque values and torque operations. Guidemaster enhances the precision and efficiency of your tool operations, providing seamless integration and user-friendly interfaces for a superior experience. Download it now from our website to integrate your tools into ELAM.