SmartBin Cloud brings you to the next level. It is an all-in-one system that combines our proven SmartBin System with our latest SmartLabel System and is a pioneer for further technological enhancements.
SmartBin Cloud
Ever faced the challenge of inefficient stock management and delayed replenishments?
Tackling the persistent issues associated with stock control, this all-encompassing system seamlessly integrates our proven SmartBin Cloud System with the state-of-the-art SmartLabel Cloud System. Bid farewell to the uncertainties of manual tracking. SmartBin Cloud employs a motion-triggered weight sensor, ensuring that every pick or refill instantaneously updates stock and order information, offering a real-time, transparent view of stock levels.
Experience unwavering control and reliability at your fingertips. SmartBin Cloud features a display on each bin, offering at-a-glance insights into order statuses and product information. When stock reaches a predetermined reorder point, the system takes autonomous action, initiating a new order. In an era where time is of the essence, SmartBin Cloud leverages the latest IIoT communication protocols, seamlessly integrating with your existing infrastructure. Access real-time data securely and reliably through an industrial cloud connection, providing comprehensive insights into stock levels anytime, anywhere within the factory.
Eradicate the complexities of stock management with SmartBin Cloud. It stands as a sophisticated solution, bringing operational efficiency and transparency to the forefront of your organizational endeavors.

Fully automated
Automated order process (demand recognition, order management, delivery, replenishment)

Weight sensor triggered by motion
Update of all stock and order information instantly at every use (pick or refill)

Visual proof
Order status and all product information are visible at a glance on the display

Industrial cloud connection (IIoT)
No additional infrastructure is needed for Cloud communication in the factory

ARIMS
Access to Operation Dashboard at any time and place in the factory

LED
Enables further technological enhancements such as Pick-to-light
How it works

- SmartBin Cloud will be integrated into the existing point of use layout without any additional infrastructure. Vibration sensors are triggered by motion which measure the stock level in real time. The data is send via IIoT Communication (Cloud) to Bossard.
- When the reorder point is reached, replenishment orders are triggered automatically. The order status and delivery date then appear instantly on the label.
- Bossard consolidates the ordered items into one shipment which is sent to the customer.
- Depending on the pre-defined agreement, we deliver the material either to the dock or directly to the point of use.
- SmartBin Cloud automatically recognizes box refills and ensures that the material is refilled at the right place.
SmartLabel Cloud
SmartLabel Cloud is an intelligent modular label solution which can be fixed anywhere. All relevant product information, as well as real-time order status and delivery date, are visible at a glance on the display through the newest IIoT communication.
Learn more about SmartLabel Cloud