bigHead® Embedding and Surface Bonding Fasteners

The principle of a bigHead® fastener is simple: a fixing like a threaded collar, stud, nut or pin is welded to a perforated head. 

bigHead® Embedding and Surface Bonding Fasteners

The unique bigHead® design enables a plastic or composite component to be fastened securely with no holes, no punching or drilling. The bigHead® can be installed after the manufacture of the parent component, “post-process”, or during the manufacture, “co-process”.

bigHeads® are an ideal way to create a secure fixing point on a component. The fixing point enables the component to be efficiently fastened within an assembly or combined with secondary fastening elements. Examples:

1. Threaded fixings for use with nuts or bolts to fasten components

bigHead® Verbindungselemente für den Zusammenbau einer Baugruppe

2. Cable tyrap for looping cable-ties in place

bigHead® Cable tyrap for looping cable-ties in place

  • Core Range
  • Features
bigHead® Verbindungstelemente – Kernsortiment

A pre-defined range of 156 products, supported by usage guidelines and technical data. Core range products can be used in both post-process and co-process applications.

  • Extended Range
  • Features
bigHead® Verbindungstelemente – Erweitertes Sortiment

Selected product ranges, in a wider variety of fixing type and size combinations.

bigHead® Verbindungstelemente – Erweitertes Sortiment
  • Noncircular heads, including square and rectangle
  • Further circular head diameters
  • Additional fixings: nuts, nails, loops, pins, etc.

  • Post-Process Bonding
  • Features
bigHead surface bonding with adhesive

Adhesive bonding is the most common post-process installation technique for bigHead® products, although some solutions utilise mechanical fixation. Adhesive bonding is suitable for both metallic and non-metallic materials, including sandwich materials. 

  • Co-Process Embedding
  • Features
bigHead fasteners embedded in composites

Embedding or co-processing a bigHead® includes the fastener in the parent component’s manufacturing process, such as moulding.

  • Your Design Partner
  • Features
bigHead design partner

Working in partnership from early in the design phase, bigHead® can help you avoid design, fastening or assembly compromises. bigHead® has the knowledge and expertise to support your design and engineering activities across multiple stakeholders.

bigHead design partner
  • Technical information and guidelines 
  • Design and assembly review
  • Materials and manufacturing process integration
  • Applications engineering support
  • Testing and validation
  • Prototyping and samples

  • Specialisation
  • Features
bigHead Specialisation

If the pre-defined core and extended ranges don’t meet your exact requirements, bigHead® can offer a multitude of ways for you to optimise your product solution.

bigHead Specialisation
  • Different sizes and configurations for maximising fastening possibilities
  • Coatings options to suit wide-ranging requirements
  • Features for optimising manufacturing process integration, assembly operations
  • Products that fulfil specific application or performance requirements
  • Design and development from prototype to full-scale production
  • Testing and validation and applications engineering support

Liberating Potential - Watch the movie