기술문서에는 화스너와 조립에 대한 자세한 사항이 포함되어 있습니다.
| General Tolerances, tables, standards | G.002 | |
| Materials screws & nuts | ||
| Definition of mechanical properties for screws | F.002 | |
| Screws property class 4.6 to 12.9/12.9 | F.004 | |
| Nuts property class 04 to 12 | F.009 | |
| Set screws property class 14 H to 45 H | F.012 | |
| Screws, bolts, nuts | F.013 | |
| Screws and nuts for high and low temperatures | F.017 | |
| Stainless steel fasteners | F.021 | |
| Fasteners of various materials | F.031 | |
| Corrosion protection | F.037 | |
| Arrangement, design, assembly | ||
| Selection of fasteners | F.042 | |
| Fatigue resistance | F.043 | |
| Length of engaged thread | F.044 | |
| Surface pressure when mounted | F.045 | |
| Friction and friction coefficients | F.049 | |
| Tightening method, tightening factor αA | F.050 | |
| Preload and tightening torques | F.052 | |
| Securely fastened connections | F.067 | |
| Shear loads for pins | F.070 | |
| Construction recommendations | F.071 | |
| Assembly tools | F.086 | |
| Metric ISO threads | F.088 | |
| Tolerances, tables, standards | F.091 | |