Screws and nuts for high and low termperatures

Content:

  • Mechanical properties min. 0,2 % yield strength values at increased temperatures
  • Typical values for the density and static modulus of elasticity
  • Typical values for the coefficient of thermal expansion, thermal conductivity and heat capacity
  • Table of materials for temperature over +300 °C
  • Table of materials for low temperatures from –200 °C to –10 °C
  • Pairing materials for screws and nuts
  • Ductility of steels at low temperatures
  • Yield strength and tensile strength of steels at low temperatures
  • Elastic elongation of bolts with reduced shanks