Stainless steel fasteners

Content:

  • ISO-designated steel groups
  • Chemical composition of austenitic stainless steels
  • Chemical composition of corrosion resistant stainless steels
  • Distinctive properties of stainless steels
  • Time-temperature diagram of intergranular corrosion in austenitic stainless steels
  • Chemical stability
  • Technical arguments for the use of fasteners made from rust-resistant austenitic chrome-nickel
    steels A1, A2, A4
  • Mechanical properties for fasteners made from austenitic stainless steel
  • Minimum breaking torque MB min for screws made from austenitic steel with threads M1,6 to M16
    (normal thread)
  • Reference values for 0,2 % Rp0, 2 at higher temperatures as % of the values at room temperature
  • Marking of screws and nuts