Plastic Applications

Plastic Applications

Hand picked solutions to ease assembly of your plastic fabrications.

 

Plastic industry unlocks a realm of possibilities only limited by the designers’ imagination as numerous type of plastics, injection methods & shapes are possible to achieve the most demanding industry requirements. Our product range enables all type of applications to be joined together in the most efficient way.

Products

Thread Forming Screws
Thread Forming Screws

  • Direct assembly for thermos and thermoplastic materials
  • Increased clamp loads, tensile, torsion strengths and vibration resistance
  • Extended lifetime of the joint

 

 

Broaching
Broaching

  • Suitable for non-ductile materials
  • Provide strong threaded attachment point
  • Provide great pullout performance
  • Available in low cost installation options

 

Inserts for Plastic
Inserts for Plastic

  • Safe, tension-free anchorage with high pull-out and torque values
  • Detachable joint without damaging the thread
  • Reduce manufacturing costs for the plastic parts and increase quality of products

 

 

Rivet Solutions for Plastic
Rivet Solutions for Plastic

  • Ideal for use in plastic, brittle, or low strength materials
  • Variable grip length
  • Bearings increase surface area to spread the load over a wider area to prevent pullout

 

 

Installation Equipment
Installation Equipment

  • Cost-effective solution for insertion of broaching / flare-mount fasteners
  • Heat assisted press-fittings provide reliable and efficient insertion of the inserts
  • More options are available on request

 

 

Plastic Applications
Plastic Applications Thumbnail

Size: 875.1 KB Format: PDF Download