Thread engagement length calculator

Calculate the theoretical minimum required thread engagement length for blind hole and through hole applications.

Based on VDI 2230:2014

Joint Type

Screw Selection Screw
 

 


Counter Threaded Part
I
I
Data for calculation
Rm, screw 800 N/mm²
Rm, material internal thread 1000 N/mm²
Tau, screw 528 N/mm²
Tau, internal thread 650 N/mm²
Breaking force, bolt 11346.33 N
Stripping force, internal thread 20842.26 N
Effective engagement length, meff 2.60 mm
Results

Calculated minimum total engagement lengthI: 3.82 mm

Conclusion: Sufficient thread engagement length


Verify your calculation, maximize potential of your product.

Bossard Expert Design
In the early stages of product design? Bossard Expert Design can support and give you the advantage in developing your product.

Learn more

Bossard Expert Test Services
Want to verify your products are meeting quality standards? Test in one of our 14 certified testing laboratories worldwide (3 with a ISO/IEC 17025 certification).

Learn more