Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan / 台灣

ZH EN

Thailand

TH EN

Vietnam

VI

Česká Republika

CS EN

Denmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sweden

SV EN

Netherlands

NL EN

Norway

EN

Global

EN

Please start typing to get suggestions.

Website results

Suggestions are being loaded.


Product suggestions

Suggestions are being loaded.


EUR 50,000 Savings Potential with Two New Screws

Customer and task
Valve for freight containers

Our Danish customer is a world-leading producer in the field of heating and cooling technology with over 25,000 employees.

Bossard supported the producer in developing a valve for freight containers, which regulates interior temperature. The customer commissioned the engineers from Bossard to produce two new screws, which reliably fulfill their task even in temperatures of down to -65°C. In addition, the screws had to be extremely corrosion-resistant, be installed automatically and be able to be screwed tight with a very high tightening torque. Their elongation had to at least be 0.3-times the screw diameter.

Solution
Screws stainless steel

Bossard engineers developed the perfect fitting screws (head geometry similar to ISO 14580, M6x12 as well as M10x22) in stainless steel. It had the following characteristics:

Material: The end customer's requirements were that the screws be able to withstand a salt spray test for at least 600 hours. The Bossard engineers proposed stainless steel in the A2-70 quality to meet this level of corrosion resistance. A4-70 steel would have a higher corrosion resistance, but it becomes brittle at low temperatures and was therefore not an option. The high demands for corrosion and temperature resistance as well as the strength requirements were all met with A2-70 steel. At 0.4 times the screw diameter, the elongation was well beyond the customer's requirements. The lower material costs were a positive side effect.

Automatic installation: Since faulty screws in automatic installation would hinder production and lead to high stoppage costs, it had to be ensured that the number of faulty specimens could be kept extremely low. Bossard guaranteed the customer a maximum of 500 faulty parts per one million screws (0.5%) with the M6x12 screw. A reliable processing was possible with this promise.

Tightening torque: During installation, the M6 screw will be tightened with 13 Nm while the M10 screw will be tightened with 39 Nm. The Bossard engineers developed an alternative head design to be able to ensure this required tightening torque. Standard screws would be damaged if exposed to these forces.

Customer benefits

These two new screws made it possible for the customer to save on three other types of screws. In addition, the newly developed fastening elements can also be used in valves of older designs. The scaling effects achieved in this way led to cost savings in C-parts management of almost EUR 50,000 per year.