Clean Room Fasteners

Experienced in clean room applications

Clean Room applications include Medical Devices, Robotics & Vacuum environments where machining and particle contamination need to be controlled. If you require clean room assembly, Bossard has a solution to meet your specifications.

We offer the following options:

Vapor Degreasing: Uses solvents in vapor form to clean parts and prepare them for additional processes.

Ultrasonic Cleaning: Parts are immersed in an aqueous media and are subjected to high-frequency sound waves to remove contaminants.

Pickling / Acid-Etching: Chemical removal of oxides using acid or other base.

Passivation: The process of treating or coating a metal in order to reduce the chemical reactivity of its surface.

Electro Polishing: Involves immersing parts is an acid solution and then running an electrical current through them (via a fixture) which removes material from the outside of the part.