FASTEKS® KLIPKO Cage Nuts & Blind Nuts

Quick fasteners reduce weight, equalise tolerances and satisfy planners with their absolute effectiveness and ease of handling in a wide field of applications. Simple to install, flexible and stable, FASTEKS® KLIPKO quick-fastening system are used to connect different materials and surfaces to make a reliable bond.

Advantages:

  • High quality
  • Reusable
  • Particularly suitable to set from one side – “blind application”
  • Tolerance variation can be reduced due to floating fit in cage

  • Cage Nuts Standard
  • Features
FASTEKS KLIPKO® Cage Nuts Standard

Cage nuts are clipped in place from the rear using pliers. The play between nut and cage permits a large tolerance take-up. In slots this can be extended as desired.

FASTEKS KLIPKO® Cage Nuts Standard
  • Design: Standard
  • Material: Stainless steel, galvanised steel
  • Thread sizes: M3 - M4 - M5 - M6 - M8 - M10 - M12
  • Further designs and thread sizes on application

  • Earthing Cage Nuts
  • Features
FASTEKS KLIPKO® Earthing Cage Nuts

Earthing cage nuts have cramps which penetrate the paint coating and contact the components on being screwed tight.

FASTEKS KLIPKO® Earthing Cage Nuts
  • Material: Stainless steel, galvanised steel
  • Thread sizes: M4 - M5 - M6 - M8 - M10 - M12
  • Further designs and thread sizes on application

  • Front-Mounting Cage Nuts
  • Features
FASTEKS KLIPKO® Front-Mounting Cage Nut

A cage nut variation which is anchored from the front. In hollow profiles or bevelled sheets, it can be clipped in after painting quite easily with a screwdriver or a narrow strip of metal. It can be removed again and re-used at any time.

FASTEKS KLIPKO® Front-Mounting Cage Nut
  • Material: Stainless steel, galvanised steel
  • Thread sizes: M5 - M6 - M8
  • Further designs and thread sizes on application

  • Tool for Cage Nuts
FASTEKS KLIPKO® Tool for cage nuts

Tool for installing and removing cage nuts

Pliers:

  • Pliers for quick and accurate installation of FASTEKS® KLIPKO cage nuts
  • Standard and earthing cage nuts
  • Speedy setting
  • Reliable installation
  • Does not damage the installation surface

Metal tongue:

  • Simple metal tongue for installing and removing all FASTEKS® KLIPKO cage nuts