Compression cable lugs have multiple shapes such as round solid, round stranded, sector solid, sector stranded and round stranded compressed on bare conductors exclusively. customer can choose copper-made cable lug for isolated, non-compacted conductor, or aluminum-made ones for aluminum conductors and cables.
- Compression cable lugs
- Applications
- Features


- Building & territories
- High voltages & projects
- Telecom & data transmission
- Other transmission
- Automation

- VDE compliance
- With and without inspection hole
- Full size range
- Mechanical cable lugs
- Applications
- Features

Mechanical cable lugs, the high strength aluminum alloy made, provide efficiency of connecting conductors from 1kV to 52kV. They are available with shear-off-head bolts either made of brass or high strength aluminum alloy. The simple application brings a larger range of conductor cross-section (16-1000 mm2). It can be used for copper and aluminum conductors.

- Building & territories
- High voltages & projects
- Telecom & data transmission
- Other transmission
- Automation

- Easy installation without using crimping tools
- Minimize stock cost from cross-section
- VDE compliance
- Multiple size range
- Compression joints

If you are looking for compression joints, either DIN standard, or specials, non-tension, non-tension reduction, or full-tension, copper made, or aluminum made, please contact us, we will introduce you a wider range of compression joints.
- Mechanical connector

Mechanical connectors are also available of connecting conductor from 1kV up to 52kV.
- Clamps

For conductor material, we offer copper, high-strength aluminum alloy, and cast-iron groove clamps.