CHECK VALVE® – Flow Control Solutions

The KOENIG CHECK VALVE® is simple to install and a reliable solution to control flow directions in fluid systems. They can be easily installed in various applications such as automotive drivetrains, commercial vehicles, construction machinery, medical equipment and agricultural machinery, as well as in various fluid power systems.

Advantages:

  • Metal-to-metal seal prevents side leakage.
  • No additional sealant or adhesive compounds – eliminates contamination risks.
  • Self-retained part, anchored safely in vibration environments.
  • Easy removal procedure.
  • Orifice diameter and cracking pressure customized to your flow requirements

This is how KOENIG CHECK VALVE® regulates flow direction

The KOENIG CHECK VALVE® easily installs into an as-drilled hole. It is simply dropped into a counterbored hole. The integrated pin is then pushed inside to expand the sleeve. The grooves on the outside of the sleeve anchor into the base material for clean installation.

Bossard provides a range of CHECK VALVE® for various application requirements. The cracking pressure can be optimized to your system requirements; this allows you to have complete design control.

The cracking pressure can be optimally adapted to the requirements of your system. In this way, you always have comprehensive control over your design.

We are also at your disposal for customized solutions.

  • Performance
KOENIG CHECK VALVE®
  • Max. working pressure differential: 300 bar (4351 psi) in checked direction
  • Check valve sizes: ∅ 5,5 mm, ∅ 8 mm, ∅ 10 mm (0,217 – 0,394 Zoll)
  • Material: stainless steel
  • Cracking pressure: 0 – 2,5 bar
  • Modular concept: Forward Flow Valve (FF)/Reverse Flow Valve (RF)
  • Standard orifice diameters: 1,4 mm (0,055") and above
  • Smaller orifices available upon request