SEEGER® Rings

SEEGER® retaining systems are successfully used in all segments of industry worldwide, especially in critical applications, where they are subjected to large stresses over many years. In addition to the quality criteria laid down in DIN 471/472, which in many cases meet the requirements of the user, SEEGER® solutions designed for special requirements can also be of further assistance.

  • Applications
  • Features
SEEGER Rings
  • Automotive industry
  • Wind power industry
  • Plant and mechanical engineering
  • Gear systems
  • Transport and lifting technology
  • Rail vehicles
  • Agricultural machinery
  • Heavy goods vehicles
  • Supporting structures, etc.

SEEGER Rings

SEEGER® rings according to DIN 471 and DIN 472 for shafts and bores are the most common retaining rings. These rings provide the most favorable solution with respect to thickness and radial width. They transfer large axial forces from the located mating component onto the groove wall. The external rings can also be used at high shaft rotational speeds.