Test loads for nuts 0,8 d

Download

according to DIN 267, part 4

Nuts with test loads above 350 000 N (values highlighted in blue) can be excluded from a test load trial. The buyer and the manufacturer must agree minimum hardnesses for these particular nuts.

Test load for nuts

1) If the designation of the thread does not indicate thread pitch then the reference is to coarse threads (see DIN 13).