Screws and nuts for high and low temperatures

 

Content:

Mechanical properties min. 0,2 % yield strength values at increased temperatures
according to DIN EN 10269 (old DIN 17240)

Typical values for the density and static modulus of elasticity
according to DIN EN 10269 (old DIN 17240)
Typical values for the coefficient of thermal expansion, thermal conductivity and heat capacity
excerpt from DIN EN 10269 (old DIN 17240)
Table of materials for temperature over + 300 °C
according to DIN 267, part 13
Table of materials for low temperatures from – 200 °C to – 10 °C
according to DIN 267, part 13
Pairing materials for screws and nuts
according to DIN 267, part 13
Ductility of steels at low temperatures
according to manufacturer’s specifications
Yield strength and tensile strength of steels at low temperatures
according to manufacturer’s specifications
Elastic elongation of bolts with reduced shanks
according to DIN 2510