WITOL® tolerance compensation systems allow for a solid and tension-free connection of two components with each other. Any manufacturing tolerances are compensated precisely and tension-free. WITOL® is specially made for strict demands in terms of precise installation needs, short and simple assembly times. We are also able to offer individual solutions so the WITOL® will 100% adapt to your individual interface with the possibility to add special functions. The WITOL® product portfolio includes solutions for various applications.
WITOL® Tolerance Compensation Systems
- Applications
- Konfigurator
- Features
![WITOL tolerance compensation systems](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/witol/witol-tolerance-compensation-systems.jpg?la=sv&h=150&w=150&la=sv&hash=9E4EC163A7F6D1968284A5B40EEB769A)
As WITOL® is part of the WITTE Automotive Group it is a highly engineered product with its roots in the automotive industry. With a wide range of standard parts, which can be assembled in many variations, the WITOL® can be adjusted to perfectly integrate into the given environment.
![WITOL tolerance compensation systems](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/witol/witol-tolerance-compensation-systems.jpg?la=sv&h=150&w=150&la=sv&hash=9E4EC163A7F6D1968284A5B40EEB769A)
- Applied in 3 easy steps
- Precise compensation of deviations and imprecisions
- Simplification of production steps
- Reduction of assembly times
- Elimination of complex alignment
- Optimization of total costs