FASTEKS® - Speed Rivets

FASTEKS® speed rivets are preloaded on the riveting mandrel. This makes FASTEKS® speed rivets unique because only the mandrel needs to be managed. The single-use mandrel guarantees the safety of the process because the operator does not need to determine appropriate mandrel or check for mandrel wear.

Features:

  • Rapid processing (up to 70 rivets installed per minute)
  • Cost saving, no breakstem no waste
  • Lighweight
  • Variety of materials

  • Standard speed rivets
  • Features
Fasteks speed standard

Thanks to the formation of the closing head, FASTEKS® standard speed rivets achieve a high clamping strength.

Fasteks speed standard
  • Head style: Dome head, Countersunk head
  • Material: Aluminum, Steel, Stainless steel
  • Size range: Ø3.2-4.8 mm (1/8-3/16”)

  • Multi speed rivet
  • Features
Fasteks speed multi speed

With a high grip range, FASTEKS® Multi speed rivet offers good bearing stress.

Fasteks speed multi speed
  • Head Style: Dome head, Countersunk head
  • Material: Aluminum, Steel, Stainless Steel
  • Size range: Ø1.9-4.8 mm (5/64-3/16”) (dome head); Ø3.0-4.8 mm (.12-3/16”) (countersunk head)

  • Grooved speed rivet
  • Features
Fasteks speed grooved

With the solderable / solder-resistant surface coat, FASTEKS® grooved speed rivet is particularly suitable for applications in electronic components.

Fasteks speed grooved
  • Head style: Dome head
  • Material: Aluminum, Brass
  • Size range: Ø1.7-2.6 mm (.067-.10”)

  • Screw speed rivet
  • Features
Fasteks speed screw

With boring thread, FASTEKS® Screw Speed Rivet can be unscrewed after installation (counter-sunk head is transformed into flat head in the riveting process)

Fasteks speed screw
  • Head style: Dome head
  • Material: Steel
  • Size range: Ø2.7-3.5 mm (.11-.14”)

  • Space speed rivet
  • Features
Fasteks speed space

FASTEKS® space speed rivets can be used as a spacer on printed circuit boards (board thickness 0.8-2.4 mm (.03-.09”))

Fasteks speed space
  • Material: brass
  • Size range: Ø2.5-3.2 mm (.1-1/8”)