EJOT EVO PT® – The Evolution of Plastic Direct Fitting

The EVO PT® is the evolutionary further development of the PT® and Delta PT® self-tapping direct screw connection for plastics. The innovative thread forming process produces a torque curve during the tightening phase that is almost independent of the screw-in depth. This means that a uniform tightening torque can be used in production for different screw lengths.

The special thread tip leads to an even load on the thread flanks when screwed in, as the screw centers itself in the screw hole during the screw-in process. Furthermore, this innovative thread tip enables easy insertion in the screw hole. This screw thus offers greater economy through less parts diversity.

  • Applications
  • Features
EVO PT®

EVO PT® is the ideal solution for all types of thermoplastics.

EVO PT®

The high process safety results in solid assembly processes and due to the installation torque consistency also a high standardization potential also to a smaller variety of parts.

  • Low friction
  • High vibration resistance
  • High assembly reliability
  • High tensile strength
  • High breaking torque
  • Uniform tubus design
  • Smaller load relief depth
  • Independent tightening torque of screw-in depth
  • Self alignment
  • Automatic compensation of an offset

EJOT® and EVO PT® are registered trademarks of EJOT SE & Co. KG.