Hawke is famous for cutting edge connection since their first cable gland came to the market. Today we can safely rely on a variety of products, enclosures, cable glands, cable gland accessories and connectors for harsh and hazardous areas, particularly in offshore, oil and gas industries.
Hawke – Cable connecting system for harsh and hazardous area
- Cable glands
- Applications
- Features

The safety cable glands provide clamping and sealing elements. For heavy industries or extreme weather conditions, we recommend ToughMate cable glands, which boast easy assembly and extreme strength, the key to increase your productivity in safety installation.

- Oil and gas, or hazardous area

- Safe for any application environment
- Quick and easy installation
- Manufactured in brass, nickel plated brass, 316 stainless steel or aluminum
- For indoor and outdoor use
- Enclosures
- Applications
- Features

You need a quality solution of security considerations for machines equipment and individuals. Our customer can safely choose the enclosure for their higher productivity in any particular installation. In the meantime, save cost from the greatest design of radical sloped face and cut away sides. For better application we also provide you enclosure accessories, such as grounding studs, grounding terminals, mounting plates, drop plates, etc.

- Oil and gas, or hazardous area

- Faster installation
- Easy inspection
- Industrial standards compliance
- Hazard reduction
- Fulfill extra requirement, such as corrosion resistant, multiple lid fixing, sealing performance
- Connectors
- Applications
- Features

The stainless-steel or brass-made multi-pin connectors are applied for the specific environment, which are well adapted into the gas hazardous areas where potentially happens exploration in production line or workshop. We can help ensure safe, fast connection and reduce assembly time.

- Instrumentation
- Power and control

- Short circuit testing
- Unique mechanical connecting system prevent cross mate
- Protects against water penetration
- Reliable low resistance connection on each coupling
- Retro fit flange option