MTCONNECTIVITY offers innovative PCB technology and expertise in the three business areas of Power Elements, Connectors and Sockets, as well as know-how transfer for high-tech industrial applications in sectors such as automotive, off-road, electronic devices, aerospace, railway, civil services, or defense.
Power Elements
Power elements provide reliable solutions for supplying PCBs (Printed Circuit Boards) with large electrical power and currents. They enable wire-to-board connection between a wire and a PCB as well as connections between circuits. Construction elements such as screwed fuses, relays or busbars can also be connected to the power elements.
Available versions:
- Power Tower
- Power Socket
- Power Edge
- Power Protector
- Power 2 Ground
- Power 2 Tower
- Power 2 Socket
- Industry
- Military
- Robotics
- Installation
- Tele- and data communication
- E-Mobility
- Medical
- Mechanical engineering
- Aerospace
- Railway
- Base: CuZn39Pb3
- Surface: tinned
- Adhesive force: meets IEC 352-5
- Press-fit force: max. 250 N per pin min. 40 N per pin
- Press-out force: min. 30 N per pin
- PCB thickness: min. 1.6 mm