Fastening Elements for HVAC Applications

Fastening solutions for HVAC applications

 

The use of suitable fastening elements plays a crucial role in heating, ventilation, and air conditioning systems (HVAC). Heat pumps have become increasingly important in this segment. Regardless of whether the focus is on the classic heat pump unit for outdoor use or the corresponding unit for indoor use, quality and reliability are paramount. After all, you want to provide your end customers with reliable systems, and HVAC fasteners should contribute to the longevity of your devices.

 

Applications for HVAC Fasteners

Fasteners are used in HVAC systems to fix the units in place and give them a firm stand. Of course, fasteners should also connect different materials with each other and fix simple elements in place. In addition, they also need to seal or ensure the necessary safety of the products, and allow for easy access during maintenance. Last but not least, there are design and functionality requirements across all fasteners.

At Bossard, we offer a wide range of suitable fastening solutions for your challenges in the HVAC and heat pump sector.

 

Fasteners for the HVAC Outdoor Unit

HVAC Outdoor unit
The HVAC outdoor unit is fully exposed to the weather conditions. When selecting fasteners, it is therefore crucial to choose durable and weather-resistant elements. In addition to snow, rain, sun and heat, HVAC fasteners must also be able to withstand vibrations. Our products meet these challenges:

 

Fasteners for the HVAC Indoor Unit

HVAC Indoor Unit
The HVAC indoor unit shares some challenges with the outdoor unit, but also comes with its own requirements. As the heat pump control system is located in this part, it is particularly important to provide reliable access options to ensure easy maintenance. In and around the HVAC unit, there are numerous applications for all types of fastening elements, such as:

 

Fasteners for Indoor & Outdoor HVAC Applications

Below you find our fastening solutions suitable for both indoor and outdoor HVAC units.

HVAC Outdoor unit

HVAC Indoor Unit

 

 

 

 

 

 

 

 

 

Solutions for Housing and Fan Fastening

 

Solutions for Access and Locking

 


For HVAC applications, we support you in the following areas