SmartLabel Cloud
flexible - transparent - adaptable

SmartLabel Cloud

Bossard SmartLabel Cloud - Material management of B- and C-parts in storage, production and directly at the workplace. 



SmartLabel Cloud is an intelligent modular label solution that can be fixed anywhere. All relevant product information, as well as real-time order status and delivery date, are visible at a glance on the display through the newest IIoT communication. This guarantees a better product information overview on-site and ensures full control and reliability. Users can release orders directly at the point of use at the touch of a button.

The SmartLabel display is based on the e-paper technology. It is easy to read under all lighting conditions through improved mounting position. A long battery lifetime (up to 5 years) ensures minimal maintenance and sustainability. SmartLabel Cloud is a modular all-in-one system that is a pioneer for further technological enhancements such as pick-to-light, enabled by an integrated LED.

Watch how SmartLabel Cloud works