FASTEKS® Threaded Inserts

FASTEKS® steel or stainless steel threaded inserts create precise, durable internal threads in workpieces made of light metal alloy and other materials with low shear resistance.


Features and benefits:

  • Simple installation
  • Self tapping - no threading the mounting hole needed

  • Design 1: Threaded Inserts with Cutting Slots
  • Features
cutting slots

Internal thread sizes:

  • M2,5–M20

Material:

  • Case-hardened steel, zinc-plated, blue passivated, conform to RoHS
  • Stainless steel 1.4305
cutting slots
  • Proven standard product can be used for all applications
  • 2 cutting slots, chip forming
  • The first two threads are tapered, the insert works like a tap
  • For materials with low to medium tensile strength (but tends to spring together in hard materials)

  • Design 2: Threaded Inserts with Cutting Holes, Long
  • Features
cutting holes long

Internal thread sizes:

  • M3–M16

Material:

  • Case-hardened steel, zinc-plated, blue passivated, conform to RoHS
  • Stainless steel 1.4305
cutting holes long
  • Further development of design 1 (with cutting slots)
  • For materials with higher tensile strength (does not tend to spring together)
  • The thread is cut via 3 extremely sharp-edged cutting holes
  • The first two threads are conical, the insert works like a tap
  • Chip forming

  • Design 3: Threaded Inserts with Cutting Holes, Short
  • Features
cutting holes short

Internal thread sizes:

  • M3–M16

Material:

  • Case-hardened steel, zinc-plated, blue passivated, conform to RoHS
  • Stainless steel 1.4305
FASTEKS® Threaded inserts with cutting holes, short
  • Further development of design 1 (with cutting slots)
  • For materials with higher tensile strength (does not tend to spring together)
  • The thread is cut via 3 extremely sharp-edged cutting holes
  • The first two threads are conical, the insert works like a tap
  • Chip forming

  • Design 4: Threaded Inserts with Chip Reservoir, Long
  • Features
chip reservoir long

Internal thread sizes:

  • M4–M10

Material:

  • Case-hardened steel, zinc-plated, blue passivated, conform to RoHS
  • Stainless steel 1.4305
chip reservoir long
  • Further development of version 2 (with tapped holes)
  • Suitable for all applications requiring a chip-free internal thread (e.g. for electronic assemblies)
  • Chip reservoir ensures a consistently clean internal thread
  • No springing together, suitable for materials with higher tensile strength

  • Design 5: Threaded Inserts with Chip Reservoir, Short
  • Features
chip reservoir short

Internal thread sizes:

  • M4–M10

Material:

  • Case-hardened steel, zinc-plated, blue passivated, conform to RoHS
  • Stainless steel 1.4305
chip reservoir short
  • Further development of design 3 (with tapped holes)
  • Suitable for all applications requiring a chip-free internal thread (e.g. for electronic assemblies)
  • Chip reservoir ensures a consistently clean internal thread
  • No springing together, suitable for materials with higher tensile strength

  • Tools and Devices for Threaded Inserts
Tools and devices for thread inserts

We also offer you the right tool for every product solution and every challenge. You can find our equipment and tool portfolio directly in our e-shop.