Ball-Lok® – Quick Release Pins and Ball Based Fasteners

- Ball-Lok® Quick Release Pins - single acting: Single-acting Ball-Lok® quick release pins are positive locking and require the push of a button to release the balls. Standard and special sizes available. Specifications MIL-P-23460 and available under NAS1333-NAS1346.
- Ball-Lok® Quick Release Pins - double acting: Double-acting Ball-Lok® quick release pins are positive locking devices that require a push or pull on the button to release the balls. Standard and special sizes available. Specifications MIL-P-23460 and available under NAS1333-NAS1346.
- Receptables: The receptables provide locking for single-acting Ball-Lok® quick relase pins in blind applications.