Torque analysis - Higher process reliability thanks to screw joint tests

Increase process reliability thanks to a detailed examination of your application. A torque analysis is used to determine reliable tightening torques and can be carried out either in one of our laboratories or at your location.

Why is a torque analysis necessary?

Thread-forming screws are frequently used in the construction of machinery. However, since the various materials, screw types, screw-in depths, hole geometries and other parameters do not provide universal information on torques, torque analyses are indispensable for reliable screw connections. In Bossard’s application engineering department, torque analyses are part of our day-to-day business. Torques in the range of 0.1 - 1500 Nm can be measured and recorded at the bolting test stations. If required, Bossard also has accredited laboratories in each world region with corresponding testing competencies for recognized validation.

 

How is a torque analysis performed?

Whenever possible, torque analyses are carried out on the customer’s original components. During the test, the connections are tightened until they fail. As a result, the components are destroyed after the test and can no longer be used.

 

How is the data evaluated?

After the test, the recorded torque and angle of rotation curves are evaluated by our application engineers. Both the screw-in torque and overtightening torque are determined. The resulting torque and angle of rotation curves can then be used to draw meaningful conclusions about the behavior and failure of the connections.

 

What is the goal of a torque analysis and what are the benefits for the customer?

Several factors must coincide before a connection can be considered reliable. For example, the overtightening torque at which the connection fails must be significantly greater than the screw-in torque that is required for thread forming. Only then can the recommended tightening torque be reliably defined and you, as the customer, can be certain that the connection can be properly tightened, thereby minimizing your component’s risk of failure.

 

Torque Analysis_angle of rotation

Figure 1: Technically optimal torque/angle of rotation curves.

 

Schraubfallanalyse_Anzieh-Drehmomentempfehlung

Figure 2: Evaluation with tightening torque recommendation for the customer based on 2 proposed fastening solutions.

 

Why is Bossard the right partner?

Our customers benefit from our highly qualified personnel and many years of experience in fastening technology. In addition, our ability to access state-of-the-art measuring and testing facilities form the basis for reliable quality assurance and product quality.

Contact our experts and learn more about Bossard's Expert Test Services. We are happy to hear from you!

Contact

Torque Analysis
扭矩分析-提高螺钉装配的可靠性-Bossard柏中

Increase process reliability thanks to a detailed examination of your application.

Size: 1.1 MB Format: PDF Download
探索有助於逐步提高生產力的其他工程服務

Bossard Expert EduationExpert Education
在我們的研討會和電子學習課程中了解螺絲扣件的基本知識和秘密

 

Bossard Expert DesignExpert Design
使用廣泛的技術資訊和工具設計您最好的產品

 

Bossard Expert Walk

Expert Walk
研究您使用中的螺絲扣件和工具,我們將優化讓流程更精簡、更高效地進行

 

Bossard Expert Assortment AnalysisExpert Assortment Analysis
透過確認螺絲扣件的分析來降低 TCO

 

Bossard Expert Test ServicesExpert Test Services
經認可的測試實驗室保證您的製造滿足品質要求