0,2% limit Rp0,2 [N/mm2]

The yield point of somewhat harder materials is not sharply pronounced. It is then replaced by the stress at which the permanent elongation is 0.2 %. In practice, neither the working load of the fastener nor the stress from tightening should exceed the yield strength or the 0.2 % limit.

0.2%-Limit-Rp