Klauke

Klauke Electrical Products

 

Gustav Klauke GmbH 代表著全球高品質的電氣緊固技術,目錄範圍包括 1,000 多種產品,適用於貿易、工業以及可再生能源和現代基礎設施的增長市場。

為了實現完美的電氣連接,連接材料和工具必須完美匹配。通過 Klauke,我們實現了系統理念,廣泛的產品組合為您提供適合所有任務的工具和材料。使用 Klauke 的產品,您可以獲得滿足最高要求的工作成果。

在電氣化的世界裡,安全是第一的,這就是為什麼我們專注於工具和連接技術的最高品質。

  • Cable lugs
  • Applications
  • Features
Klauke Kabelschuh

Cable lugs are used in electrical installation technology for the electrical connection of cables or individual conductors (stranded cables) with screws.

Available versions:

  • Tubular cable lugs with and without inspection hole
  • Tubular cable lugs angled
  • Tubular cable lugs for fine and superfine stranded round conductors
  • Tubular cable lugs with small tab
  • Compression cable lugs DIN
  • Compression cable lugs angled
  • Compression cable lugs longitudinally sealed bimetal
Klauke Kabelschuh
  • Industry                                 
  • E-Mobility
  • Installation                             
  • Renewable Energies
  • Switchgear construction
  • Energie Sector
  • Control system construction 
  • Railway
  • Mechanical engineering
  • Tele- and data communication
Klauke Kabelschuh
  • Reliable assignment due to article identification on the cable lug
  • Simple and safe assembly due to flat contact surface and precise end machining
  • Test standard: EN 13600 / VDE 0298
  • IEC tested
  • Copper / aluminium conductors: according to DIN EN 60228
  • Copper cables: according to DIN 48201 part 1
  • Aluminium cables: according to DIN EN 50182

  • Compression joints
  • Applications
  • Features
Klauke Pressverbinder

Compression joints are used wherever cables or stranded cables are to be connected securely and permanently.

Available versions:

  • Butt connector
  • Strain-relieved press connectors
  • Strain-relieved press connectors with separating bar
  • Tension-relieved press connectors
  • Strain-relieved bimetallic press connectors
  • Reductions
Klauke Pressverbinder
  • Industry                                 
  • E-Mobility
  • Installation
  • Renewable Energies
  • Switchgear construction
  • Energie Sector
  • Control system construction
  • Railway
  • Mechanical engineering        
  • Tele- and data communication
Klauke Pressverbinder
  • Easy cable insertion due to precise end machining
  • With crimping marks for correct crimping
  • Test standard: EN 13600 / VDE 0298
  • Copper / aluminium conductors: according to DIN EN 60228
  • Copper cables: according to DIN 48201 Part 1
  • Aluminium cables: according to DIN EN 50182

  • Clamps and screw connectors
  • Applications
  • Features
Klauke Schraubverbinder

Clamps and screw connectors are used for cable connections as well as for branching. They fit all cross-sections and materials.

Available versions:

  • C-Clamps
  • H-Clamps
  • Branch clamps
  • Screw connectors with and without threaded pin
  • Screw connectors with break-off head
  • Insulated screw connectors
Klauke Schraubverbinder
  • Industry
  • E-Mobility
  • Installation
  • Renewable Energies
  • Switchgear construction        
  • Energie Sector
  • Control system construction 
  • Railway
  • Mechanical engineering
  • Tele- and data communication
Klauke Schraubverbinder
  • Simple branching without cutting the main conductor with the H- and C- clamps
  • H-clamps tested for lightning protection according to DIN EN 50164-1
  • No special tools required for screw connections

  • Tools
  • Applications
  • Features
Klauke Werkzeug

Klauke tools offer you safety and optimum processing. No matter whether you need to crimp or cut: with the connecting elements and the right tool from Klauke, you can achieve connections that meet the highest requirements.

Available versions:

  • Mechanical crimping tools
  • Electromechanical crimping tools
  • Battery hydraulic crimping tools
  • Hand hydraulic crimping tools
  • Hydraulic crimping heads and crimping tool systems
  • Hand / battery-operated hydraulic crimping tools
Klauke Werkzeug
  • Industry                                 
  • E-Mobility
  • Installation                             
  • Renewable Energies
  • Switchgear construction        
  • Energie Sector
  • Control system construction 
  • Railway
  • Mechanical engineering        
  • Tele- and data communication
Klauke Werkzeug
  • Easy handling due to optimum weight distribution
  • All tool data at a glance thanks to display and i-press® app
  • Easy readout of all data via Bluetooth
  • Simple and safe: one-button operating concept for controlling all tool functions
  • Automatic return after completed operation
  • Always ready for use thanks to charge status and service display