The use of suitable fastening elements plays a crucial role in heating, ventilation, and air conditioning systems (HVAC). Heat pumps have become increasingly important in this segment. Regardless of whether the focus is on the classic heat pump unit for outdoor use or the corresponding unit for indoor use, quality and reliability are paramount. After all, you want to provide your end customers with reliable systems, and HVAC fasteners should contribute to the longevity of your devices.
Applications for HVAC Fasteners
Fasteners are used in HVAC systems to fix the units in place and give them a firm stand. Of course, fasteners should also connect different materials with each other and fix simple elements in place. In addition, they also need to seal or ensure the necessary safety of the products, and allow for easy access during maintenance. Last but not least, there are design and functionality requirements across all fasteners.
At Bossard, we offer a wide range of suitable fastening solutions for your challenges in the HVAC and heat pump sector.
Fasteners for the HVAC Outdoor Unit
The HVAC outdoor unit is fully exposed to the weather conditions. When selecting fasteners, it is therefore crucial to choose durable and weather-resistant elements. In addition to snow, rain, sun and heat, HVAC fasteners must also be able to withstand vibrations. Our products meet these challenges:
AVDEL® Eurosert® blind rivet nuts with increased twisting resistance in soft materials such as aluminum, plastic etc.
TUBTARA® Blind rivet nuts
Tecfi® concrete screws with external thread, washer DIN 9021 and hex nut
AVDEL® Eurosert® blind rivet nuts with increased twisting resistance in soft materials such as aluminum, plastic etc.
TUBTARA® Blind rivet nuts
Tecfi® concrete screws with external thread, washer DIN 9021 and hex nut
Fasteners for the HVAC Indoor Unit
The HVAC indoor unit shares some challenges with the outdoor unit, but also comes with its own requirements. As the heat pump control system is located in this part, it is particularly important to provide reliable access options to ensure easy maintenance. In and around the HVAC unit, there are numerous applications for all types of fastening elements, such as:
Own testing laboratories: We ensure the product quality of our suppliers with several testing laboratories worldwide, some of them accredited according to ISO/IEC 17025.
Smart Factory Assembly combines optimal process control, ensuring the highest quality achievement, digitization of work instructions and tool interactions.