ecosyn® SEF inox: 3-in-1 Contact Fittings in Stainless Steel

ecosyn-SEF inox variant

Our ecosyn® SEF is a combination of a self-locking nut with an integrated conical spring washer and a large contact surface. It’s a multifunctional fastening element for the safe connection of electrically conductive contacts, particularly in the high-voltage range. But the ecosyn® SEF is also excellently suited for purely mechanical connections. It is available in two types: M and L.

 

With vibrations applied or external loads on the clamping area, the special thread proves its effectiveness against loosening of the contact connections. The washer reduces surface indentations of a repeat assembly, which ensures perfect electrical conductivity. The larger contact surface of the ecosyn® SEF L reduces surface pressure and can effectively bridge the load bearing for slotted holes. 

 

Read more about the ecosyn® SEF here.

 

Arguments for the use of stainless steels (INOX)?

The higher material costs for stainless steel, compared with conventional structural steel, are offset by a significantly extended service life and thus sustainable solution. Depending on the alloy, stainless steels gain properties such as corrosion resistance, acid resistance, workability, cleanability, strength and many more. 

 

Advantages and applications for the inox variant include:

  • decorative applications for architecture and design
  • increased corrosion resistance in exterior applications
  • hygienic and easy to clean material for the food and chemical industries
  • excellent polishing properties and numerous other finishing possibilities
  • permanent contact with media as in medical and pharmaceutical technology as well as in the sanitary sector, swimming pool construction
  • formation of an oxide layer / passive layer to protect against corrosion and against media containing chloride

 

Your requirements

The assortment with the steel version in property class 8.8 with BN 33855 - ecosyn® SEF L and BN 33966 - ecosyn® SEF M proves itself in the demanding contact glands in the high-voltage range. How about a design in stainless steel of property class A2-70 or even A4-80? What meets your requirement and current needs?

  1. ecosyn® SEF L A2-70
  2. ecosyn® SEF M A2-70
  3. ecosyn® SEF L A4-70
  4. ecosyn® SEF M A4-70

If you have a specific need or question, or would like more information, please contact us.