Secure screw joint for thin sheets with pilot holes

EJOTThe EJOT SHEETtracs® is a self tapping screw designed for a safe joint in thin sheet metals with a pre-formed pilot hole. The reduced flank angle of 45° creates a more stable female thread compared to common 60° threads. This feature increases the torque level and enables a safe assembly in thin sheet metal.

Features and benefits:

  • High strength of the joint
  • High vibration resistance
  • Simple and safe assembly due to good alignment and low installation torque
  • High stripping torque due to a robust female thread
  • Metric compatibility