Minimum ultimate tensile loads

Minimum ultimate tensile loads - ISO metric coarse pitch thread

according to ISO 898, part 1

Minimum ultimate tensile loads

1) Where no thread pitch is indicated in a thread designation, coarse pitch is specified.
2) For fasteners with thread tolerance 6az according to ISO 965-4 subject to hot dip galvanizing, reduced values in accordance with ISO 10684.
3) For structural bolting 70 000 N (for M12), 95 500 N (for M14) and 130 000 N (for M16).

 

Minimum ultimate tensile loads – ISO metric fine pitch thread

according to ISO 898, part 1

Minimum ultimate tensile loads