Marking of nuts according to ISO

Download

according to ISO 898, part 2

Identification with the manufacturer is mark and property class is mandatory for hexagon nuts with thread diameter d ≥ 5 mm. The hexagon nuts must be marked with an indentation on the bearing surface or on the side or by embossing on the chamfer. Embossed markings must not protrude beyond the bearing surface of the nut.

Marking of nuts according to ISO