Electric Vehicles: Interior

Electric Vehicles: Interior

Inside electric vehicles, the emphasis is on driving comfort and passenger safety. Seats, dashboard and infotainment systems have to withstand daily stresses.

Our custom fasteners for electric vehicle interiors offer an array of benefits for manufacturers. They meet the lightweight construction requirements as well as the tough combination of design and functionality requirements associated with this environment. In addition, they can be used with a range of materials and are available in different colors.

Recommended fastening techniques for innovative electric vehicle interior design include MM-Welding®, which uses ultrasonic energy to create a strong frictional positive connection between materials.

 

MM-WELDING®MM-Welding

Smart fastening solution platform for lightweight materials

  • Fast and reliable processes with cycle time often below 1 second
  • High mechanical strength in lightweight materials or hybrid material combinations
  • No limitation to rotational symmetric parts, shape diversity
  • Pre-drilling often not required, no gluing
  • Integration in functional part possible
  • Ideal solution for many different composites and fabric materials

Get in touch with us!

CLIPS AND GROMMETSClips and grommets

Designed for quick and safe installations

  • No screwing, drilling, or welding required
  • Grommets prevent wire abrasion from sharp edges
  • Reduced hoop stress, resulting in a high strip out torque and pull-out force
  • Well nut: vibration resistant, electrically insulated, provide sealing effect

View product details in the E-Shop: Clips | Grommets

WIRE, TUBE AND CABLE ROUTINGWire, tube and cable routing

For cable mounting and protection

  • Special cable ties with extra high holding force and vibration resistance
  • Multifunctional fastening elements for efficient assembly and high holding forces
  • Cable protection specially developed for electric vehicles offer excellent mechanical protection and prevent additional rattling noises even better

View product details in the E-Shop.

Visit our E-Shop for more technical details and orders or contact us directly!

 

Go to E-Shop

 

Electric Vehicles – Smart solutions for the EV sector
Brochure om elektriske køretøjer

Did we spark your interest? You will find a detailed overview of our solutions for the electric vehicle market in our brochure.

Size: 4,1 MB Format: PDF Download