Electric Vehicles: Powertrain, Inverter

Electric Vehicles: Powertrain, Inverter

The EV powertrain is the beating heart of the electric vehicle. As the driving force behind a vehicle’s range, it is key to overcoming range anxiety.

Fastening solutions for electrical vehicle powertrains therefore need to be highly durable, and resistant to the vibrations and extreme temperatures than can occur during vehicle operation.

Bossard’s range of fasteners for powertrains, inverters and battery management systems for electric vehicles includes cable glands, sealing plugs and check valves, to help ensure safe, high-precision powertrain operation.

Our fasteners for powertrain applications also display the custom-tailored characteristics needed for such a challenging environment, such as fire resistance, minimized leakage and effective sealing capability.

 

CABLE GLANDSCable glands

Cable glands for safe mobility

  • Superior performance on fire resistance
  • Available as standard, low smoke or high temperature version depending on requirements
  • Product range streamlining thanks to high sealing and clamping areas

View product details in the E-Shop.

SEALING PLUGSSealing plugs

 Highest level of perfection in seal technology

  • Precise positioning
  • Fast and easy installation
  • Effective sealing of drilled holes
  • Extremely durable

View product details in the E-Shop.

CHECK VALVESFlow restrictors

Precise flow control and minimal leakage

  • No additional sealant or adhesive compounds
  • Self-retained part, anchored safely in vibration environments
  • Easy installation and removal procedure
  • Forward-flow and reverse-flow types available

View product details in the E-Shop.

FLOW RESTRICTORSCheck valves

Cost-effective solution to restrict flow in fluid systems

  • Ideal for deep hole locations
  • Eliminates the need for thread machining – substantial process cost savings
  • Orifice diameters customized to your flow requirements

Get in touch with us!

CIRCLIPSCirclip

Retaining rings for smooth shaft rotation

  • Allow rotation but restrict lateral movement of shafts and dowel pins
  • Solve problems such as clearance diameter, flexible and radial installation, tolerance take-up and also thrust load capacity
  • Easy to install and remove by using circlip pliers

View product details in the E-Shop.

SHIM WASHERSShim washer

Highly precise spacers

  • Reduce tolerance requirement
  • Available in minimum thickness to adjust even smallest gaps
  • Particularly suited for plastic and metal parts

View product details in the E-Shop.

THREAD-FORMING SCREWSEV-Thread-forming-screws3

High clamp load and vibration resistance

  • No thread-tapping tools needed
  • Faster assembly
  • Optimal material flow
  • Suitable for feeding in automated assembly

View product details in the E-Shop.

Visit our E-Shop for more technical details and orders or contact us directly!

 

Go to E-Shop

 

Electric Vehicles – Smart solutions for the EV sector
Brochure om elektriske køretøjer

Did we spark your interest? You will find a detailed overview of our solutions for the electric vehicle market in our brochure.

Size: 4,1 MB Format: PDF Download