SOUTHCO® – Engineered Access Solutions

Southco® program - Convincing solutions for engineered access hardware

Whether in the fields of vehicle or special vehicle construction, mechanical engineering, lighting or medical technology, the Bossard product portfolio offers a variety of solutions in the area of hinge and locking technology.

  • CounterBalance - Modular Heavy Duty Torsion Spring System
SOUTHCO® CounterBalance - modular heavy duty torsion spring system
  • Easy positioning and holding of heavy flaps and panels
  • Replaces gas pressure springs and minimizes lifting forces
  • Maintenance-free, temperature-stable and repeatable up to 100,000 cycles
  • Allows self-opening, free positioning and locking positions

> Video

  • Hinges and Straps
SOUTHCO® Hinges and straps
  • Flexible positioning of loads thanks to locking and friction hinges
  • Maximum ease of assembly and maintenance
  • Increased security and an aesthetically pleasing look through concealed mounting
  • Large number of variants for almost every demanding application

> Video bifold constant torque hinge AH-2E

  • Positioning Arm and Display Carrier
SOUTHCO® Positioning arm and display carrier
  • Easy display positioning up to 22.6 kg
  • Flexible rotation/pan/tilt
  • Attractive design thanks to concealed cable routing
  • Long service life > 20,000 cycles
  • Can be flexibly combined thanks to the modular design

> Video AV-D32 and W Series

  • Electronic Access Solutions
SOUTHCO® Electronic access solutions
  • Reliable function and high mechanical strength
  • Low power consumption due to DC motor in combination with latch gear
  • Increased security through concealed installation as well as door and locking status monitoring
  • Intelligent control by means of an integrated microprocessor and mechanical emergency release function

  • Rotary Push-To-Close System
SOUTHCO® Rotary push-to-close system
  • Simple opening via direct actuation or remote release
  • One or two-stage closing by pressing shut (FMVSS 206)
  • Compatible with a wide variety of electronic / mechanical actuators and triggers
  • Numerous variants with max. mechanical load capacities up to 12,000 N

> Video Rotary Latch System R4

  • Cam- and Compression-Latches
SOUTHCO® Cam- and compression-latches
  • The compression enables a tight and vibration-proof closing
  • Hand, tool or key operated versions
  • Variable holding areas with adjustable or fixed bolts
  • Degree of protection IP/NEMA for many variants

  • Push-In and Pull-Out Locks
SOUTHCO® Push-in and pull-out locks
  • Easy opening and closing with a 90° turn
  • Variable holding areas with adjustable or fixed bolts
  • Hand, tool or key operated versions
  • Degree of protection IP/NEMA for many variants

  • Push-To-Close Latches
SOUTHCO® Push-to-close latches
  • Convenient closing by simply pushing it shut
  • Visible or hidden access
  • Hand or key operated versions
  • Fast snap-in single-hole assembly with many variants

  • Draw Latches
SOUTHCO® Draw latches
  • Plates are pulled together and held securely in place
  • Vibration-proof thanks to the clamps or elastic straps
  • Adjustable variants for flexible holding areas and to compensate for assembly tolerances
  • Locking options with locking spring or padlock

  • Locks for Swing Doors and Sliding Doors
SOUTHCO® Locks for swing doors and sliding doors
  • Quick opening and closing by a quarter turn (hand or tool operated)
  • Captive assembly (Machinery Directive / electronic devices)
  • High vibration resistance
  • Repeatable actuation with a defined actuation force

> Video DZUS® Quarter-turn fasteners

  • Captive Screws
SOUTHCO® Captive screws
  • Captive in the supporting plate
  • Hand or tool operated
  • Variants with color-coded buttons
  • Various installation options and a large selection of actuation types

  • Turn-And-Tilt and Multi-Point Systems
SOUTHCO® Turn-and-tilt and multi-point systems
  • Easy to operate by lifting and turning
  • Can be used as 1-point or multi-point locking
  • Safety options for hand, key and tool operation
  • Various lock bar options

  • Handles and Recessed Grips
SOUTHCO® Handles and recessed grips
  • Quick and easy installation
  • Ergonomic standard lengths and comfortable gripping points
  • Surface mount and flush models
  • Foldable handle variants adapt optimally to the respective application

Success Story

JDM point of sale systems

Các giải pháp bắt dính như bu lông ốc vít được cải tiến thiết kế cho hệ thống POS trong khoa học đời sống và dược phẩm

Đối với hệ thống điểm bán hàng mới nhất của JDM Innovation dành cho thị trường khoa học đời sống / chăm sóc sức khỏe, Bossard được yêu cầu tối ưu các giải pháp bắt dính. Tìm hiểu về quá trình hợp tác giữa hai bên ngay từ giai đoạn đầu tạo nên sự thành công của sản phẩm này.

Read More