Elettrocanali – Electrical installation system

The core competency in electrical installation is to ensure using advanced production methods and top-class processes to achieve functionality and safety in the plants. Elettrocanali has been taking years of effort into trunking systems, industrial plugs and sockets, conduits and fittings and enclosures management, in order to guarantee your plant practicality, functionality and safety in any of your needs.

  • Cable trunking system
  • Applications
  • Features
Elettrocanali cable trunking system

Cable trunking system is made of self-extinguishing technopolymer on PVC base, high resistant to UV rays. It can securely help to save space and manage all wires in terms of dividing different electric circuits from power, phone, data transmission into a same trunking, on the wall, or on the ceiling. Installers will not worry about the risk of interference or overlapping. With other accessories of changing direction, derivation boxes or device boxes, customer can flexibly manage the entire system to fulfill both functional and aesthetic requirement.

 

Elettrocanali cable trunking system
  • Automation
  • Robotic industry
  • Rail vehicles
  • Traffic and machine building

Elettrocanali cable trunking system
  • No sharp edges from hooking cover
  • Accessories complement the integrity
  • Quicker and precise installation from perforated bottom
  • High security with multiple circuits.

  • Conduit-fitting system
  • Applications
  • Features
Elettrocanali conduit-fitting system

All specification of conduit-fitting system are complied with EN 61386-1 and EN 61386-21, made of self-extinguishing technopolymer on rigid PVC base or by halogen free technopolymer. Because of the characters from the low emission or complete lack of toxic gases and light smoke, we recommend you choose halogen free conduits for the emergency exits or dark place at a crowded place, such as airport, school, theater, tunnel, etc. For sure we also provide you the accessories for changing directions or fixing rigid conduits, which to meet up any requests from the installation, no matter with flexibility, or to be bent, for composite electrical system, or for the one under the floor, whether for floating connection or pre-wiring.

 

Elettrocanali conduit-fitting system
  • Automation
  • Robotic industry
  • Rail vehicles
  • Traffic and machine building

Elettrocanali conduit-fitting system
  • Suitable for both industrial and civil uses
  • Resistance to compression, chemical environment, oil or grease
  • Wide range of solution for different installation

  • Plugs & Sockets
  • Applications
  • Features
Elettrocanali plugs and sockets

Quick and easy open cabling and closures thanks to the ergonomically design and high-end technology. We added UV resistant self-extinguishing 6 polyamide, which is highly resistant to compression, shocks and crush, to fulfill the outdoor application. Cables can be simply locked after inserted and tightened. The design of the open connection contacts also adopts fast wiring.

Elettrocanali plugs and sockets
  • Automation
  • Robotic industry
  • Traffic and machine building

Elettrocanali plugs and sockets
  • Reliable and safe locking / unlocking system
  • Safety design
  • Clear indication of open / closed on the plug or socket

  • Wall and flush mounting distribution enclosure
  • Features
Elettrocanali wall and flush mounting distribution enclosure

We can meet your requirement of the modern distribution electrical systems in different environments either from sealed modular enclosures or flush ones. You may find your best optional enclosure either for high mechanical strength, resistance to aging, resistance to weather, dust or pollution, etc.

Elettrocanali wall and flush mounting distribution enclosure
  • Durability and long service in life