Reiku – Cable protection solution

Reiku offers you a comprehensive solution of cable management including tubing, connection, heat and radiation protection. In many applications in automotive, aviation, marine, transportation, commercial vehicles or machinery, customers benefit from their great design, industrial quality and the guarantee of operation without line-down issues in production. All of the above will ensure you reap the benefits of increased efficiency as well as cost savings as a result.

  • Cable protection system
  • Applications
  • Features
Reiku cable protection system

No matter where you and your customer are looking for a tubing or cable protection, we can support you with the flexible, quick and well-protected system as comprehensive solutions including tubes, clamps, supports, special connectors (w or w/o integrated sealing), distributors etc., standard or customized. With our solution, you can protect your wires and cables in many working places, meantime, save time, installation cost and or other additional operational costs.

 

Reiku cable protection system
  • Air and space industry
  • Railway industry
  • Commercial vehicles
  • Shipbuilding
  • Mechanical engineering
  • Electronic installation
  • General industrial application
Reiku cable protection system
  • Easy to assemble / disassemble, quick connection
  • Durable, light weight
  • Small bending radius, flexibility of tubing
  • Anti-vibration connection design

  • Robotic solution
  • Applications
  • Features
Reiku robotic solution

In robotics and automation industry the crucial wealth of experience can help you fulfill higher quality expectation and specific requirement. The great design of geometric tube with qualified material will promise you and your cable system highly durable and long-lasted in service life.

Reiku robotic solution
  • Robotics
  • Automation

Reiku robotic solution
  • Halogen-free
  • Protection against fluids, cutting oils, dirt
  • Available to provide corresponding connectors or other accessories

  • System sheathing
  • Applications
  • Features
Reiku system sheathing

When bundling and protecting electric cables are required, you need qualified system sheating, made of PVC or vinyl coated nylon fabric, to protect your cables against external interference. We offer various types of overlap closure methods (Z/R/M/G type) on the entire length of sheathing. You could find the wide range of diameter from 9 mm up to 120 mm, length up to 50 meters

Reiku system sheathing
  • Cable bundling and protection
Reiku system sheathing
  • Fast closure fit to installation
  • Used in all sectors of industry
  • Halogen-free flame, self-extinguishing
  • German army and telecommunication compliant

  • Heat protection
  • Applications
  • Features
Reiku heat protection

To safely protect the cables against radiational heat, you need to consider the application temperature, service longevity and versatile shapes and types of your cables. In principle, types of materials determine the level of heat protection of temperature. We offer you three versions, made of glass fabric, silicon fabric and para-aramid, radiation temperature up to +350ºC, +650ºC and 800ºC. You can also choose the forms as fabrics, strips, tubes, or as your specific requirement.

 

Reiku heat protection
  • Automotive
  • Aerospace
  • Petrochemical
  • plastic industry
  • glass works
  • reactors
  • smelting works

Reiku heat protection
  • Safety, no risk
  • Versatile, tough to resistant matching in applications
  • Long serve life