HS-Technik – Battery-Powered Tools for Industrial Use

From the standard product to the high-end version; a battery-powered riveting tool from HS-Technik stands for absolute process reliability.

 

Advantages:

  •  Ergonomic design
  • Low weight
  • Robust design
  • Longer service life
  • Longer maintenance intervals
  • Quiet function

  • NutBee® Rivet Modules for Blind Rivet Nuts
HS-Technik NutBee®
  • The NutBee tools are programmable battery-tools for the reliable, force-controlled setting of blind rivet nuts and blind rivet bolts.
  • A motor, which is free of maintenance and brushless, guarantees a fast and powerful working.
  • The ergonomic design provides an easy handling.
  • Optional equipment for the tool is available.
  • The tool can be used for blind rivet nuts from M3 up to M10 (all materials)

  • RivBee® Rivet Modules for Blind Rivets and Lockbolts
HS-Technik RivBee®
  • The battery-tool RivBee® with an removable mandrel-collector is suitable for many different applications.
  • The fast exchange system allows a quick change of the jaws and cleaning of the tool.
  • A motor, which is free of maintenance and brushless, guarantees a fast and powerful working. The ergonomic design provides an easy handling.
  • Optional equipment for the tool is available.
  • The tool can be used for blind rivets up to diameter 6,4 mm and lockbolts up to diameter 6,5 mm.

  • TorqBee® Cordless Screwdriver
HS-Technik TorqBee®
  • The lightweight and powerful TorqBee® series ranges from standard battery shut-off screwdrivers up to programmable Wi-fi battery DC screwdrivers.
  • High process reliability is ensured by the battery-shut-off-tool, which can be used for precise and repeated screwdriving.
  • The TorqSpeed screwing function guarantees a maximum process efficiency.
  • Optional equipment for the tool is available.

  • Rivet and Lockbolt Assortment
Rivet technology products

In addition to our riveting technology portfolio, we offer suitable products such as Dornbruch blind rivets, magazine blind rivets, magazine rivets, blind rivets, heavy-duty rivets and lockbolts.