KOENIG Insider® Countersink

The ideal tool for countersinking transverse drill-holes in pipes, cylinders, sections and grooves as well as those which are difficult to access. The KOENIG Insider® is easy to handle and fits any drill with a chuck size of 10 mm.

 

Benefits:

  • Extremely easy to handle
  • 90° countersink to cut right- and left-handed in the sizes 7.0, 10.4 and 19.0 mm
  • Workpiece components can be countersunk and fitted quickly
  • Overload cut-out to protect toothed belt and tool
  • Quick change of the extension for 100, 150 and 200 mm
  • Low maintenance

  • Accessories: Extensions, Toothed Belts, Countersinks
KOENIG Insider® Countersink and accessories
  • Extensions in the sizes 100 mm, 150 mm or 200 mm
  • Toothed belts in the sizes 100 mm, 150 mm or 200 mm
  • Left-hand cutting countersinks in the sizes 7.0 mm, 10.4 mm, 19.0 mm
  • Right-hand cutting countersinks in the sizes 7.0 mm, 10.4 mm, 19.0 mm
  • Further accessories on application