Securing and Anti Loosening Elements

Securing and anti-loosening elements for thread-based connections have special properties to maintain the clamp force of the assembly, even under high vibrations. This is especially relevant for safety-critical applications where the loosening or loss of fasteners can create tremendous damage.

 

In our broad portfolio of trusted brands, we offer lock washers, locknuts and multifunctional screws with special properties to keep bolted connections from becoming loose. The following mechanisms are most common:

  • Securing through friction
  • Securing through mechanical locking
  • Securing through tension

In addition to these mechanical solutions, anti-loosening can also be achieved by special adhesives. The optimal anti-loosening solution strongly differs from application to application. We look forward to supporting you with your challenge!

 

We supply several branded securing and anti loosening elements, including the following:

Dubo®

 
Locking and sealing rings

ecosyn® grip


Pan head screw with serrated flange

ecosyn® SEF


Combi hexagon nuts
e-Shop

FASTEKS® PRECISKO

High-precision locknuts

INBUS RIPP®


Hex socket head cap locking screws

 Lanfranco logo

Locknuts

 Nord-Lock

Wedge lock washers

ONDUFLEX


Waved spring washers

 

Palnut®


Self-locking counter nuts

Quicklock®


Retaining rings for shafts and bores

Rip-Lock™


Lock washers

Schnorr®

Ribbed lock washers

Seal-Lock®


Prevailing torque hex lock nuts

Serpress®


Prevailing torque type hex lock nuts all metall

Spiralock® logo

Self-locking thread technology

Spring-Stop®


Prevailing torque type hex lock nuts all metall

Starlock®


Circlips for shafts without groove

TREP®


Disc spring assemblies

Twolok®


Hex nuts

Vargal®


Prevailing torque hex lock nuts all metall

VERBUS RIPP®


Hex head locking screws/Hexagon locking nuts
 

VERBUS TENSILOCK®

 
Serrated hex head locking screws/Hexagon locking nuts

Vistop®


Push-on washers


















































 

 

 

The products listed here may not be available in all countries. In case of questions, please contact us.