FASTEKS® PRECISKO – High-Precision Locknuts

Maximum accuracy is shown in relation to the smooth running of the spindles, shafts and axles. For their bearing purpose, axle-, roller- and needle bearings are widely used. FASTEKS® PRECISKO high precision locknuts with maximum axial runout accuracy guarantee the desired preload for these screw joints with highest security against loosening. FASTEKS® PRECISKO can be installed at applications with minimum space conditions.

 

Benefits:

  • High axial runout accuracy
  • Axial or radial locking
  • Reusable

  • Type RS – Radial Set Screw
FASTEKS PRECISKO® Type RS – Radial Set Screw
  • Very high axial runout precision

  • Ground version
  • Material: Steel Rm 800 – 950 N/mm2, body black finished, threaded and face bare, oiled
  • Thread sizes: M12 - M200
  • Other versions are available upon request

  • Type AS – Axial Set Screw
FASTEKS PRECISKO® Type AS – Axial Set Screw
  • Very high axial runout precision
  • Ground version
  • Material: Steel Rm 800 – 950 N/mm2, body black finished, threaded and face bare, oiled
  • Thread sizes: M17 - M200
  • Other versions are available upon request

  • Type DRS – Radial Set Screw
FASTEKS PRECISKO® Type DRS – Radial Set Screw
  • Axial runout accuracy 0.01
  • Turned version
  • Material: Steel Rm 800 – 950 N/mm2, body black finished, threaded and face bare, oiled
  • Thread sizes: M12 - M200
  • Other versions are available upon request

  • Type DAS – Axial Set Screw
FASTEKS PRECISKO® Type DAS – Axial Set Screw
  • Axial runout accuracy 0.01
  • Turned version
  • Material: Steel Rm 800 – 950 N/mm2, body black finished, threaded and face bare, oiled
  • Thread sizes: M17 - M200
  • Other versions are availabe upon request