INBUS RIPP® – Serrated Hex Soc Head Cap Screws

INBUS RIPP® screws with locking ribs are high strength fasteners particularly used for sensitive surfaces. The wedged shape of the securing ribs on the bearing surface will effectively ensure the proper locking result. The ribs allow a reliable joint even if structural reasons cause the need for a shorter screw tightened with a high lateral load.

 

Inbus Ripp Application

  • Applications
  • Features
INBUS RIPP®  Zylinderschraube mit geripptem Flansch
  • Automotive
  • Powertrains
  • For connections in dynamic environments with a need for vibration resistance
  • For grounding materials with sensitive surfaces
INBUS RIPP®  Zylinderschraube mit geripptem Flansch
  • Effective and cost-efficient anti-loosening solution
  • Quick and easy assembly
  • Low setting behaviour
  • Stable tightening result
  • Reliable securing connection
  • Dimensions from M5-M12