Spiralock® - Self-Locking Thread Technology

Spiralock® offers a broad line of products for a wide range of applications, including fasteners, cutting tools and thread gauges.

It's the details that matter

For more than three decades, various industries have been using Spiralock® when critical and highly stressed threaded connections are required. The connection of male and female threads by means of Spiralock® unique self-locking thread technology reliably prevents loosening due to vibration while still vibration and still allows the unrestricted use of conventional threaded bolts. This effect is achieved by the special design of the internal thread.

  • Hexagon Flange Nuts - Metric
Spiralock® Hexagon flange nut metric

Standard Spiralock® nuts are strength class 10 and compatible with 4g6g, 6g and MJ class standards. They conform to IFI standards in their sizes. Standard coating is clear zinc chromate. Other nut types, coatings and materials are available upon request.

  • Hexagon Flange Nuts - Inch
Spiralock® Hexagon flange nut inch

Standard Spiralock® nuts conform to SAE Grade 8 and are compatible with 2A, 3A and UNJ Class standards. They conform in size to IFI standards. Standard coating is clear zinc chromate. Other nut types, coatings and materials are available upon request.

  • Tools
Spiralock® drills

We offer a wide range of Spiralock® tools such as taps, inserts, thread gauges and thread milling cutters. Contact us - we will advise you professionally to find the right tool for your challenges and applications.