Threaded Inserts

Threaded inserts create precise, robust and wear-resistant nut threads in workpieces made of light metal, plastic and other materials with low shear strength. Defective threads can be replaced quickly and cost-effectively with threaded inserts. Depending on the application, different types of threaded inserts are available:

  • Wire thread inserts
  • Self-tapping thread inserts
  • Heavy-duty thread inserts with special key locks
  • Thread inserts for press-in, screw-in and over moulding

 

We supply several branded threaded inserts, including the following:

AMECOIL®


Wire threaded inserts

BancLok®


Press-in threaded inserts

Ensat®


 Self-cutting threaded inserts
 

FASTEKS® FTI 

Threaded inserts
 

FASTEKS® FCL

Compression limiters

 FILTEC® logo

Wire threaded inserts
e-Shop

 KATO®

 
Wire threaded inserts
e-Shop

 Keenserts

High-strength threaded inserts
Product information e-Shop
 
PEM
CastSert press-in
threaded inserts

 Rampa

Screwed inserts

 Recoil

Wire threaded inserts

Tappex 

Brass, steel and stainless steel threaded inserts

 

 

The products listed here may not be available in all countries. In case of questions, please contact us.