KEENSERTS® – Threaded Inserts

KEENSERTS® threaded inserts are the perfect solution to prevent threads from becoming stripped in fields like mechanical or precision engineering, aviation and aerospace. KEENSERTS® are made of stainless steel 1.4305/AISI 303. They are extremely durable and withstand numerous loosening and tightening cycles without thread stripping. They can be readily used in light metal, steel or cast iron application. They can also be used as an easy and efficient replacement for damaged threads in expensive components.

Advantages:

  • Easy installation
  • Highly durable
  • Repair of damaged threads
  • Pre-assembled key locks

  • Threaded Inserts with 2 Key Locks
KEENSERTS® threaded inserts with 2 key locks
  • Available standard internal thread sizes: M3x0,5 (type KNCM), M4x0,7 (type KNCM), M5x0,8 (type KNM & KNHM), M6x1,0 (type KNM & KNHM)
  • Material: Stainless steel 1.4305
  • Additional types on request

  • Threaded Inserts with 4 Key Locks
KEENSERTS® threaded inserts with 4 key locks
  • Available standard internal thread sizes: M8x1,25 (type KNM & KNHM), M10x1,50 (type KNM & KNHM), M12x1,75 (type KNM & KNHM), M16x2,00 (type KNHM)
  • Material: Stainless steel 1.4305
  • Additional types on request

  • Threaded Inserts with 2 Key Locks, Self-Locking
KEENSERTS® threaded inserts with 2 key locks, self-locking
  • Available standard internal thread sizes: M5x0,8 (type KNML & KNHML),  M6x1,0 (type KNML & KNHML)
  • Material: Stainless steel 1.4305 with Molykote® surface treatment
  • Additional types on request

  • Threaded Inserts with 4 Key Locks, Self-Locking
KEENSERTS® threaded inserts with 4 key locks, self-locking
  • Available standard internal thread sizes: M8x1,25 (type KNML & KNHML), M10x1,50 (type KNML & KNHML), M12x1,75 (type KNML & KNHML), M16x2,00 (type KNHML)
  • Material: Stainless steel 1.4305 with Molykote® surface treatment
  • Additional types on request

  • Tools and Devices for Threaded Inserts
Tools and devices for thread inserts

We also offer you the right tool for every product solution and every challenge. You can find our equipment and tool portfolio directly in our e-shop.

Brochure